IESNA:LM-63-2002
[TEST]P955286
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-740-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37107
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4065.2 4440 4847.8 5280.9 5655.8 5969.8 6207.9 6347.2 6370 6301.6
6230.7 6225.6 6268.7 6362.4 6582.8 7132.4 8497.6 10546.6 12372.7 13775.9
14854.9 15873.1 16792.5 17656.2 18236.2 17400.4 14084.9 9852.6 6813.2 4581.8
1932.5 612.9 291.3 126.6 40.5 0 0
4065.2 4447.6 4878.2 5296.1 5673.5 5987.5 6240.8 6380.1 6400.4 6339.6
6261.1 6258.6 6291.5 6387.7 6613.2 7043.7 8218.9 10217.3 12253.7 13707.5
14829.6 15959.2 16822.9 17668.8 18294.4 17755 14685.2 10485.8 7140 4751.5
2056.6 666.1 339.4 149.4 53.2 0 0
4065.2 4442.5 4860.5 5263.2 5622.8 5921.7 6152.2 6296.6 6311.7 6258.6
6200.3 6190.2 6225.6 6321.9 6537.2 6939.9 7894.8 9695.6 11721.8 13297.2
14462.3 15688.2 16850.7 17917.1 18818.7 19077.1 17010.3 13236.4 8930.7 5800.1
2684.8 1058.7 595.2 329.3 152 50.7 0
4065.2 4412.1 4799.7 5184.7 5508.8 5784.9 6005.3 6119.3 6157.2 6134.5
6091.4 6086.3 6116.7 6162.3 6289 6544.8 6980.4 7983.4 9695.6 11661
13408.7 15032.2 16688.6 18248.9 19740.7 20905.8 21693.5 21756.8 20394.1 16179.6
9092.8 3254.7 1306.9 699.1 321.7 73.5 0
4065.2 4361.5 4703.4 5055.5 5361.9 5622.8 5830.5 5969.8 6033.1 6048.3
6045.8 6061 6104.1 6144.6 6225.6 6410.5 6734.7 7223.6 8137.9 9682.9
11701.6 13857 16025.1 18281.8 20143.4 21901.2 23626 25553.5 27055.4 25951.1
20530.9 11309 4450.1 1990.8 840.9 86.1 0
4065.2 4333.6 4635 4939 5217.6 5473.4 5681.1 5843.2 5931.8 5995.1
6040.7 6114.2 6225.6 6314.3 6397.9 6529.6 6810.7 7261.5 7950.5 8793.9
10037.5 11666.1 13520.1 15510.9 17565 19842 22384.9 25371.1 29484.4 31928.5
29210.8 21956.9 11942.2 4260.2 1058.7 60.8 0
4065.2 4318.4 4614.8 4921.2 5192.2 5448.1 5668.4 5828 5924.2 5985
6048.3 6121.8 6228.2 6321.9 6420.7 6567.6 6841.1 7284.3 7978.3 8872.4
10065.4 11661 13472 15422.2 17516.9 19819.2 22417.9 25561.1 29479.3 31781.6
28813.2 21536.4 11883.9 4346.3 1046 68.4 0
4065.2 4267.8 4510.9 4776.9 5032.7 5280.9 5503.8 5691.2 5825.4 5929.3
6038.2 6169.9 6314.3 6435.9 6554.9 6724.6 6998.1 7421.1 8049.3 8905.3
9994.4 11326.7 12924.9 14766.2 16848.2 19191.1 21749.2 24512.5 27906.4 30500
26954.1 16833 7636.4 2598.7 618 53.2 0
4065.2 4234.8 4417.2 4627.4 4855.4 5085.9 5313.8 5513.9 5696.3 5855.8
6023 6182.6 6334.5 6468.8 6620.8 6841.1 7157.7 7646.5 8381 9384
10711.2 12294.2 14130.5 16136.5 18177.9 20325.8 22531.8 24874.7 27204.9 27990
24869.6 16668.4 7170.4 2150.4 866.2 240.6 0
4065.2 4176.6 4308.3 4460.3 4650.2 4857.9 5060.5 5270.8 5463.3 5658.3
5855.8 6035.7 6187.6 6349.7 6522 6727.1 7046.3 7557.9 8348.1 9500.5
11000 12729.9 14581.4 16458.2 18327.4 20204.2 22136.7 23988.2 24831.6 23223.3
18286.8 9173.8 2477.1 939.7 511.6 141.8 0
4065.2 4115.8 4181.7 4288 4429.9 4584.4 4769.3 4949.1 5144.1 5326.5
5539.2 5744.4 5947 6159.8 6380.1 6643.5 7005.7 7568 8414 9677.8
11336.8 13304.8 15204.4 16840.6 18256.5 19596.3 20685.4 20943.8 19626.7 16035.2
10004.6 3657.4 734.5 225.4 78.5 27.9 0
4065.2 4085.4 4113.3 4194.3 4310.8 4440 4594.5 4754.1 4926.3 5111.2
5308.8 5511.4 5734.3 5962.2 6215.5 6519.4 6917.1 7502.2 8322.8 9447.4
10954.4 12702 14305.3 15303.2 15761.6 15845.2 15505.8 14431.9 12463.9 9556.3
5625.4 1914.8 435.6 124.1 35.5 15.2 0
4065.2 4044.9 4047.4 4090.5 4169 4265.2 4381.8 4505.9 4630 4746.5
4875.6 4994.7 5134 5268.2 5415.1 5592.4 5853.3 6263.6 6912 7856.8
9070 10300.9 11149.4 11268.4 10589.7 9328.3 7525 5283.4 3011.5 1377.8
590.1 222.9 83.6 32.9 15.2 2.5 0
4065.2 3974 3920.8 3890.4 3865.1 3819.5 3741 3616.8 3452.2 3257.2
3034.3 2798.7 2563.2 2353 2190.9 2071.8 1985.7 1952.8 2122.5 2515.1
2950.7 3307.8 3287.6 2710.1 1899.6 1266.4 876.4 610.4 407.8 253.3
159.6 101.3 50.7 20.3 5.1 0 0
4065.2 3908.1 3786.5 3634.6 3416.8 3145.7 2826.6 2469.5 2089.6 1717.2
1446.2 1304.4 1274 1286.7 1329.7 1367.7 1398.1 1400.6 1367.7 1299.3
1223.3 1147.4 1066.3 977.7 861.2 716.8 559.7 402.7 301.4 220.4
141.8 83.6 32.9 12.7 5.1 0 0
4065.2 3849.9 3632 3340.8 2940.6 2502.4 2044 1638.7 1405.7 1327.2
1286.7 1251.2 1223.3 1195.5 1180.3 1170.2 1157.5 1129.6 1068.8 980.2
891.5 802.9 716.8 618 519.2 433.1 369.8 314.1 248.2 169.7
86.1 43.1 20.3 7.6 0 0 0
4065.2 3791.6 3485.1 3019.1 2502.4 1978.1 1565.3 1408.2 1362.6 1324.7
1286.7 1248.7 1210.7 1172.7 1117 1053.6 980.2 894.1 800.4 709.2
623.1 547.1 486.3 438.2 392.6 349.5 303.9 240.6 164.6 111.4
73.5 40.5 17.7 7.6 0 0 0
4065.2 3756.1 3338.2 2793.7 2180.7 1664.1 1453.8 1410.8 1370.2 1327.2
1291.7 1248.7 1203.1 1147.4 1076.4 987.8 891.5 792.8 688.9 587.6
504 450.8 412.8 377.4 339.4 301.4 258.3 205.2 162.1 129.2
93.7 60.8 20.3 2.5 0 0 0
4065.2 3705.5 3196.4 2550.5 1917.3 1542.5 1458.9 1418.4 1377.8 1334.8
1296.8 1256.3 1208.1 1142.3 1053.6 959.9 846 732 607.9 519.2
461 425.5 397.7 367.3 334.3 293.8 243.1 200.1 167.2 131.7
96.2 60.8 17.7 0 0 0 0
4065.2 3700.4 3150.8 2456.8 1816 1527.3 1474.1 1431 1388 1347.5
1306.9 1261.3 1213.2 1142.3 1056.2 942.2 813 683.9 577.5 496.4
445.8 412.8 382.5 349.5 311.5 263.4 210.2 174.8 141.8 108.9
73.5 40.5 10.1 0 0 0 0
4065.2 3700.4 3117.9 2406.2 1773 1527.3 1484.2 1441.2 1393 1347.5
1306.9 1263.9 1215.7 1152.4 1071.4 959.9 823.2 686.4 569.9 483.8
433.1 402.7 372.3 336.9 293.8 233 179.8 149.4 121.6 91.2
58.3 22.8 2.5 0 0 0 0
4065.2 3713.1 3133.1 2413.8 1773 1527.3 1484.2 1441.2 1395.6 1352.5
1309.5 1266.4 1220.8 1160 1079 954.9 818.1 676.3 559.7 476.2
430.6 400.2 367.3 334.3 288.7 217.8 169.7 141.8 111.4 81
50.7 17.7 0 0 0 0 0
